How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | LQ1: | 7.77 in |
| AG: | 8.5 | AK: | 8.5 |
| AF: | 0.38 | T: | 2.188 |
| H: | 0.53 in | I: | 6.1 in |
| BD: | 9 | G: | 3.26 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | D: | 4.5 |
| AA: | 14 | AJ: | 7.25 |
| BE1: | 0.5 in | AB: | 6.38 |
| BF: | 0.53 | P: | 3.69 in |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Model Code: | 42YF |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 9.3 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Bore Code: | 35 |
| Output RPM: | 117 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

