How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AE2: | 0.63 |
| AB: | 6.38 | BF: | 0.53 |
| H: | 0.53 in | T: | 2.188 |
| AA: | 14 | AF: | 0.38 |
| V: | 2.75 in | BE1: | 0.5 in |
| G: | 3.26 | LL: | 4.25 in |
| D: | 4.5 | AJ: | 7.25 |
| P: | 3.69 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | LQ1: | 7.77 in |
| BD: | 9 | I: | 6.1 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Input Bore (C Face): | 1.625 |
| Ratio Range: | 20:1 | Series Code: | OE |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.59 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Output Diameter (in): | 2.188 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

