How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | V: | 2.75 in |
| AG: | 8.5 | AB: | 6.38 |
| T: | 2.188 | BE1: | 0.5 in |
| H: | 0.53 in | AK: | 8.5 |
| BF: | 0.53 | G: | 3.26 |
| LL: | 4.25 in | LQ1: | 7.77 in |
| I: | 6.1 in | AE2: | 0.63 |
| P: | 3.69 in | AJ: | 7.25 |
| BD: | 9 | AF: | 0.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Model Code: | 42YF | Input Bore (C Face): | 1.625 |
| Assembly: | YF-1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Bore Code: | 35 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.24 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

