How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AJ: | 7.25 |
| AK: | 8.5 | I: | 6.1 in |
| LQ1: | 7.77 in | H: | 0.53 in |
| AF: | 0.38 | BE1: | 0.5 in |
| AB: | 6.38 | LL: | 4.25 in |
| G: | 3.26 | AA: | 14 |
| T: | 2.188 | V: | 2.75 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | D: | 4.5 |
| P: | 3.69 in | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.24 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Service Factor: | 1 | Bore Code: | 35 |
| Ratio Range: | 25:1 | Model Code: | 42YF |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

