How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BF: | 0.53 | D: | 4.5 |
| BD: | 9 | AG: | 8.5 |
| AF: | 0.38 | AJ: | 7.25 |
| AB: | 6.38 | AA: | 14 |
| G: | 3.26 | H: | 0.53 in |
| AE2: | 0.63 | T: | 2.188 |
| V: | 2.75 in | P: | 3.69 in |
| AK: | 8.5 | LL: | 4.25 in |
| LQ1: | 7.77 in | BE1: | 0.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 6.24 |
| Output Shaft Assembly Code: | 1 | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Diameter (in): | 2.188 in | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

