How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | G: | 3.26 |
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.63 | P: | 3.69 in |
| LQ1: | 7.77 in | BD: | 9 |
| BE1: | 0.5 in | AA: | 14 |
| AB: | 6.38 | D: | 4.5 |
| AG: | 8.5 | AF: | 0.38 |
| V: | 2.75 in | T: | 2.188 |
| H: | 0.53 in | BF: | 0.53 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 2.188 in |
| Output RPM: | 58.3 | Bore Code: | 35 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Assembly: | YF-1 | Model Code: | 42YF |
| Ratio: | 30:1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.23 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

