How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AB: | 6.38 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | V: | 2.75 in |
| AG: | 8.5 | D: | 4.5 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | G: | 3.26 |
| LQ1: | 7.77 in | AF: | 0.38 |
| AK: | 8.5 | AA: | 14 |
| BD: | 9 | T: | 2.188 |
| LL: | 4.25 in | AE2: | 0.63 |
Technical Specifications
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Series Code: | OE | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 4.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

