How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| V: | 2.75 in | LQ1: | 7.77 in |
| LL: | 4.25 in | T: | 2.188 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| P: | 3.69 in | AK: | 8.5 |
| AB: | 6.38 | AG: | 8.5 |
| BF: | 0.53 | H: | 0.53 in |
| D: | 4.5 | BE1: | 0.5 in |
| G: | 3.26 | AE2: | 0.63 |
| AF: | 0.38 | AA: | 14 |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Series Code: | OE |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 40:1 |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 4.2 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

