How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 4.25 in |
| AA: | 14 | D: | 4.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | V: | 2.75 in |
| AK: | 8.5 | T: | 2.188 |
| BF: | 0.53 | I: | 6.1 in |
| BE1: | 0.5 in | AG: | 8.5 |
| AB: | 6.38 | LQ1: | 7.77 in |
| H: | 0.53 in | BD: | 9 |
| AF: | 0.38 | AE2: | 0.63 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 4.2 |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Bore Code: | 35 | Series Code: | OE |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

