How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BE1: | 0.5 in |
| LQ1: | 7.77 in | AB: | 6.38 |
| P: | 3.69 in | AA: | 14 |
| V: | 2.75 in | G: | 3.26 |
| D: | 4.5 | BF: | 0.53 |
| AF: | 0.38 | T: | 2.188 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BD: | 9 | H: | 0.53 in |
| AK: | 8.5 | AG: | 8.5 |
| LL: | 4.25 in | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 35 |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 3.39 |
| Ratio Range: | 50:1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YF | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

