How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | BF: | 0.53 |
| P: | 3.69 in | AK: | 8.5 |
| BD: | 9 | V: | 2.75 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | LL: | 4.25 in |
| T: | 2.188 | AA: | 14 |
| AE2: | 0.63 | AG: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| I: | 6.1 in | AF: | 0.38 |
| AB: | 6.38 | G: | 3.26 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.7 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

