How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 2.188 |
| I: | 6.1 in | V: | 2.75 in |
| H: | 0.53 in | BF: | 0.53 |
| AF: | 0.38 | D: | 4.5 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AE2: | 0.63 |
| P: | 3.69 in | LQ1: | 7.77 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 8.5 |
| AB: | 6.38 | AA: | 14 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YF | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.7 | Output RPM: | 29.2 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

