How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | D: | 4.5 |
| AJ: | 7.25 | AB: | 6.38 |
| AK: | 8.5 | BE1: | 0.5 in |
| LQ1: | 7.77 in | BF: | 0.53 |
| V: | 2.75 in | AE2: | 0.63 |
| AA: | 14 | G: | 3.26 |
| AF: | 0.38 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | T: | 2.188 |
| AG: | 8.5 | BD: | 9 |
| I: | 6.1 in | H: | 0.53 in |
Technical Specifications
| Ratio: | 60:1 | Gear Type: | Worm |
| Output RPM: | 29.2 | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 2.7 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

