How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AB: | 6.38 |
| AG: | 8.5 | BE1: | 0.5 in |
| I: | 6.1 in | T: | 2.188 |
| AE2: | 0.63 | D: | 4.5 |
| AF: | 0.38 | BF: | 0.53 |
| LL: | 4.25 in | BD: | 9 |
| G: | 3.26 | AJ: | 7.25 |
| AK: | 8.5 | H: | 0.53 in |
| LQ1: | 7.77 in | AA: | 14 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
Technical Specifications
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 2.7 |
| Model Code: | 42YF | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

