How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.38 |
| I: | 6.1 in | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| AK: | 8.5 | LQ1: | 7.77 in |
| V: | 2.75 in | D: | 4.5 |
| AE2: | 0.63 | H: | 0.53 in |
| AB: | 6.38 | P: | 3.69 in |
| AA: | 14 | G: | 3.26 |
| LL: | 4.25 in | T: | 2.188 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.7 |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Input Bore (C Face): | 1.625 | Model Code: | 42YF |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

