How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| P: | 3.69 in | AA: | 14 |
| AK: | 8.5 | T: | 2.188 |
| V: | 2.75 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| LL: | 4.25 in | LQ1: | 7.77 in |
| AE2: | 0.63 | AB: | 6.38 |
| G: | 3.26 | H: | 0.53 in |
| I: | 6.1 in | D: | 4.5 |
| AF: | 0.38 | BD: | 9 |
Technical Specifications
| Assembly: | YF-1 | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 14.1 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 2.188 in |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

