How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BD: | 9 |
| AA: | 14 | AF: | 0.38 |
| AE2: | 0.63 | T: | 2.188 |
| D: | 4.5 | G: | 3.26 |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 6.1 in | P: | 3.69 in |
| AJ: | 7.25 | LQ1: | 7.77 in |
| AB: | 6.38 | AG: | 8.5 |
| V: | 2.75 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Bore Code: | 35 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 21.9 |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio Range: | 80:1 |
| Model Code: | 42YF | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.79 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

