How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AA: | 14 | BD: | 9 |
| G: | 3.26 | AF: | 0.38 |
| D: | 4.5 | V: | 2.75 in |
| I: | 6.1 in | T: | 2.188 |
| P: | 3.69 in | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| AE2: | 0.63 | AK: | 8.5 |
| AG: | 8.5 | LL: | 4.25 in |
| LQ1: | 7.77 in | AB: | 6.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.79 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Bore Code: | 35 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YF | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

