How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AJ: | 5.88 |
| H: | 0.53 in | AG: | 8.5 |
| I: | 6.1 in | BE: | 0.38 in |
| AF: | 0.38 | AB: | 6.38 |
| LQ: | 6.45 in | AE2: | 0.63 |
| AA: | 14 | BD: | 5.88 |
| V: | 2.75 in | BF: | 0.41 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AK: | 4.5 | T: | 2.188 |
| G: | 3.26 | D: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 12.9 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Model Code: | 42YF |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Ratio: | 10:1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Assembly: | YF-1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

