How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | D: | 4.5 |
| V: | 2.75 in | P: | 3.69 in |
| BD: | 5.88 | G: | 3.26 |
| AB: | 6.38 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AG: | 8.5 | LQ: | 6.45 in |
| AF: | 0.38 | AJ: | 5.88 |
| I: | 6.1 in | LL: | 4.25 in |
| T: | 2.188 | AK: | 4.5 |
| AE2: | 0.63 | BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 35 |
| Model Code: | 42YF | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 12.9 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series Code: | OE |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

