How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AB: | 6.38 | BE: | 0.38 in |
| V: | 2.75 in | AG: | 8.5 |
| I: | 6.1 in | T: | 2.188 |
| AE2: | 0.63 | AK: | 4.5 |
| AA: | 14 | H: | 0.53 in |
| BD: | 5.88 | LQ: | 6.45 in |
| AJ: | 5.88 | G: | 3.26 |
| BF: | 0.41 | LL: | 4.25 in |
| D: | 4.5 | AF: | 0.38 |
Technical Specifications
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Bore Code: | 35 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 12.9 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

