How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | T: | 2.188 |
| BE: | 0.38 in | LQ: | 6.45 in |
| D: | 4.5 | AA: | 14 |
| AG: | 8.5 | I: | 6.1 in |
| H: | 0.53 in | AJ: | 5.88 |
| BD: | 5.88 | AF: | 0.38 |
| LL: | 4.25 in | AB: | 6.38 |
| V: | 2.75 in | P: | 3.69 in |
| G: | 3.26 | AE2: | 0.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Model Code: | 42YF |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Ratio Range: | 10:1 | Assembly: | YF-1 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 12.9 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

