How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 6.45 in |
| T: | 2.188 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | I: | 6.1 in |
| AE2: | 0.63 | AA: | 14 |
| D: | 4.5 | P: | 3.69 in |
| BD: | 5.88 | BE: | 0.38 in |
| G: | 3.26 | AF: | 0.38 |
| AB: | 6.38 | LL: | 4.25 in |
| H: | 0.53 in | AJ: | 5.88 |
| AK: | 4.5 | V: | 2.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.2 | Bore Code: | 35 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Model Code: | 42YF |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

