How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AK: | 4.5 |
| H: | 0.53 in | D: | 4.5 |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | I: | 6.1 in |
| G: | 3.26 | AB: | 6.38 |
| V: | 2.75 in | AE2: | 0.63 |
| AF: | 0.38 | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 5.88 | T: | 2.188 |
| P: | 3.69 in | AA: | 14 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Bore Code: | 35 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 4.25 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

