How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 8.5 |
| AF: | 0.38 | AK: | 4.5 |
| T: | 2.188 | AE2: | 0.63 |
| AJ: | 5.88 | H: | 0.53 in |
| BD: | 5.88 | V: | 2.75 in |
| AB: | 6.38 | AA: | 14 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | D: | 4.5 |
| LQ: | 6.45 in | LL: | 4.25 in |
| I: | 6.1 in | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 1.2 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Ratio: | 100:1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

