How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.63 |
| BE: | 0.38 in | BD: | 5.88 |
| V: | 2.75 in | AA: | 14 |
| T: | 2.188 | AJ: | 5.88 |
| AF: | 0.38 | LQ: | 6.45 in |
| I: | 6.1 in | AG: | 8.5 |
| P: | 3.69 in | AB: | 6.38 |
| H: | 0.53 in | LL: | 4.25 in |
| G: | 3.26 | BF: | 0.41 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Output RPM: | 17.5 | Model Code: | 42YF |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.2 |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

