How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | T: | 2.188 |
| D: | 4.5 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| H: | 0.53 in | AA: | 14 |
| BE: | 0.38 in | G: | 3.26 |
| I: | 6.1 in | AB: | 6.38 |
| LL: | 4.25 in | AF: | 0.38 |
| LQ: | 6.45 in | BF: | 0.41 |
| P: | 3.69 in | V: | 2.75 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 17.5 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

