How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 2.188 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | LQ: | 6.45 in |
| AG: | 8.5 | AA: | 14 |
| AK: | 4.5 | D: | 4.5 |
| AB: | 6.38 | BF: | 0.41 |
| AJ: | 5.88 | BD: | 5.88 |
| AE2: | 0.63 | I: | 6.1 in |
| V: | 2.75 in | BE: | 0.38 in |
| LL: | 4.25 in | G: | 3.26 |
Technical Specifications
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output RPM: | 117 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 9.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

