How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | I: | 6.1 in |
| AG: | 8.5 | P: | 3.69 in |
| LQ: | 6.45 in | BF: | 0.41 |
| AK: | 4.5 | H: | 0.53 in |
| G: | 3.26 | BE: | 0.38 in |
| AJ: | 5.88 | AE2: | 0.63 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | LL: | 4.25 in |
| BD: | 5.88 | T: | 2.188 |
| V: | 2.75 in | AF: | 0.38 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Output RPM: | 117 | Bore Code: | 35 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.3 |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Center Distance (in): | 4.25 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

