How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AF: | 0.38 | I: | 6.1 in |
| H: | 0.53 in | BD: | 5.88 |
| LQ: | 6.45 in | BF: | 0.41 |
| LL: | 4.25 in | AB: | 6.38 |
| AE2: | 0.63 | AA: | 14 |
| D: | 4.5 | AK: | 4.5 |
| AG: | 8.5 | BE: | 0.38 in |
| V: | 2.75 in | T: | 2.188 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 7.59 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Model Code: | 42YF | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

