How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| P: | 3.69 in | AA: | 14 |
| V: | 2.75 in | T: | 2.188 |
| BD: | 5.88 | LQ: | 6.45 in |
| G: | 3.26 | H: | 0.53 in |
| AG: | 8.5 | AE2: | 0.63 |
| AB: | 6.38 | AJ: | 5.88 |
| D: | 4.5 | AK: | 4.5 |
| BE: | 0.38 in | LL: | 4.25 in |
| AF: | 0.38 | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.24 | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Bore Code: | 35 | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

