How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 3.26 |
| AF: | 0.38 | AG: | 8.5 |
| V: | 2.75 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| H: | 0.53 in | P: | 3.69 in |
| AB: | 6.38 | LL: | 4.25 in |
| AE2: | 0.63 | AA: | 14 |
| LQ: | 6.45 in | I: | 6.1 in |
| T: | 2.188 | AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 30:1 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 5.23 |
| Output Shaft Direction: | 1 | Bore Code: | 35 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

