How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AB: | 6.38 |
| LQ: | 6.45 in | T: | 2.188 |
| AF: | 0.38 | D: | 4.5 |
| H: | 0.53 in | V: | 2.75 in |
| P: | 3.69 in | BE: | 0.38 in |
| AE2: | 0.63 | AG: | 8.5 |
| I: | 6.1 in | BF: | 0.41 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | AA: | 14 |
| AK: | 4.5 | LL: | 4.25 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.23 | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 56C | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

