How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | T: | 2.188 |
| LL: | 4.25 in | BF: | 0.41 |
| AJ: | 5.88 | LQ: | 6.45 in |
| I: | 6.1 in | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | G: | 3.26 |
| D: | 4.5 | H: | 0.53 in |
| AG: | 8.5 | AA: | 14 |
| V: | 2.75 in | AE2: | 0.63 |
| BD: | 5.88 | AB: | 6.38 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.2 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Model Code: | 42YF |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

