How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BF: | 0.41 |
| AJ: | 5.88 | AF: | 0.38 |
| D: | 4.5 | P: | 3.69 in |
| AK: | 4.5 | H: | 0.53 in |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | V: | 2.75 in |
| AG: | 8.5 | BD: | 5.88 |
| BE: | 0.38 in | AA: | 14 |
| T: | 2.188 | LL: | 4.25 in |
| AB: | 6.38 | I: | 6.1 in |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output RPM: | 43.8 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

