How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BE: | 0.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | LQ: | 6.45 in |
| LL: | 4.25 in | G: | 3.26 |
| H: | 0.53 in | BD: | 5.88 |
| D: | 4.5 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | T: | 2.188 |
| AE2: | 0.63 | AF: | 0.38 |
| AA: | 14 | V: | 2.75 in |
| I: | 6.1 in | AB: | 6.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.2 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 35 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

