How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| LQ: | 6.45 in | BD: | 5.88 |
| I: | 6.1 in | AE2: | 0.63 |
| LL: | 4.25 in | AK: | 4.5 |
| P: | 3.69 in | BE: | 0.38 in |
| AA: | 14 | AB: | 6.38 |
| AJ: | 5.88 | T: | 2.188 |
| G: | 3.26 | BF: | 0.41 |
| D: | 4.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
Technical Specifications
| Assembly: | YF-1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 339 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Input HP @ 1750 RPM: | 15.5 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

