How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | LQ: | 6.45 in |
| BD: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | AG: | 8.5 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | LL: | 4.25 in |
| AB: | 6.38 | AE2: | 0.63 |
| I: | 6.1 in | V: | 2.75 in |
| D: | 4.5 | P: | 3.69 in |
| AF: | 0.38 | T: | 2.188 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output RPM: | 339 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 15.5 |
| Assembly: | YF-1 | Output Diameter (in): | 2.188 in |
| Ratio: | 5:1 | Gear Type: | Worm |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

