How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 3.69 in |
| BE: | 0.38 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| AB: | 6.38 | LL: | 4.25 in |
| AK: | 4.5 | I: | 6.1 in |
| T: | 2.188 | H: | 0.53 in |
| AA: | 14 | BD: | 5.88 |
| AE2: | 0.63 | AG: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
| AJ: | 5.88 | LQ: | 6.45 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 15.5 | Ratio: | 5:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 339 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

