How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 3.26 | P: | 3.69 in |
| AE2: | 0.63 | AF: | 0.38 |
| I: | 6.1 in | BF: | 0.41 |
| LL: | 4.25 in | AA: | 14 |
| LQ: | 6.45 in | T: | 2.188 |
| BD: | 5.88 | V: | 2.75 in |
| AB: | 6.38 | AG: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 35 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.39 | Bore Code: | 35 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

