How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BD: | 5.88 |
| P: | 3.69 in | AE2: | 0.63 |
| AB: | 6.38 | D: | 4.5 |
| I: | 6.1 in | AA: | 14 |
| H: | 0.53 in | LL: | 4.25 in |
| BF: | 0.41 | T: | 2.188 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AJ: | 5.88 | LQ: | 6.45 in |
| BE: | 0.38 in | V: | 2.75 in |
| AF: | 0.38 | AK: | 4.5 |
Technical Specifications
| Model Code: | 42YF | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 2.7 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Bore Code: | 35 | Ratio Range: | 60:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

