How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AB: | 6.38 |
| BE: | 0.38 in | V: | 2.75 in |
| AA: | 14 | BF: | 0.41 |
| BD: | 5.88 | G: | 3.26 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AK: | 4.5 | P: | 3.69 in |
| LQ: | 6.45 in | LL: | 4.25 in |
| AE2: | 0.63 | AF: | 0.38 |
| T: | 2.188 | I: | 6.1 in |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 60:1 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.7 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Bore Code: | 35 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

