How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.5 |
| AJ: | 5.88 | P: | 3.69 in |
| V: | 2.75 in | AF: | 0.38 |
| BE: | 0.38 in | LL: | 4.25 in |
| BD: | 5.88 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| T: | 2.188 | I: | 6.1 in |
| AA: | 14 | AB: | 6.38 |
| AK: | 4.5 | LQ: | 6.45 in |
| G: | 3.26 | AG: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Output RPM: | 233 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 14.1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

