How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | I: | 6.1 in |
| AJ: | 5.88 | G: | 3.26 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AA: | 14 | AG: | 8.5 |
| LQ: | 6.45 in | BE: | 0.38 in |
| AB: | 6.38 | V: | 2.75 in |
| BD: | 5.88 | AK: | 4.5 |
| D: | 4.5 | AE2: | 0.63 |
| BF: | 0.41 | LL: | 4.25 in |
| T: | 2.188 | AF: | 0.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Model Code: | 42YF |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 14.1 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

