How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | P: | 3.69 in |
| LQ: | 6.45 in | AG: | 8.5 |
| AF: | 0.38 | T: | 2.188 |
| BE: | 0.38 in | BD: | 5.88 |
| AJ: | 5.88 | V: | 2.75 in |
| I: | 6.1 in | G: | 3.26 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | BF: | 0.41 |
| AA: | 14 | AB: | 6.38 |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 80:1 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 1.79 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

