How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | P: | 3.69 in |
| G: | 3.26 | T: | 2.188 |
| AF: | 0.38 | BE: | 0.38 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | LL: | 4.25 in |
| AA: | 14 | V: | 2.75 in |
| AG: | 8.5 | AE2: | 0.63 |
| LQ: | 6.45 in | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| BD: | 5.88 | D: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Motor Frame Size: | 56C | Bore Code: | 35 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Input Bore (C Face): | 0.625 |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

