How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BD: | 5.88 |
| V: | 2.75 in | G: | 3.26 |
| BF: | 0.41 | AJ: | 5.88 |
| H: | 0.53 in | BE: | 0.38 in |
| D: | 4.5 | AG: | 8.5 |
| LL: | 4.25 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AE2: | 0.63 | AK: | 4.5 |
| AA: | 14 | I: | 6.1 in |
| AB: | 6.38 | LQ: | 6.45 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 12.9 |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output RPM: | 175 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

