How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AF: | 0.38 |
| BE: | 0.38 in | AB: | 6.38 |
| LQ: | 6.45 in | D: | 4.5 |
| AE2: | 0.63 | BF: | 0.41 |
| H: | 0.53 in | P: | 3.69 in |
| T: | 1.438 | G: | 3.26 |
| AK: | 4.5 | LL: | 4.25 in |
| AA: | 14 | BD: | 5.88 |
| AJ: | 5.88 | I: | 6.1 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.2 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Assembly: | YF-2 | Bore Code: | 23 |
| Series Code: | OE | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

