How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BD: | 5.88 |
| AE2: | 0.63 | AG: | 8.5 |
| D: | 4.5 | AF: | 0.38 |
| LL: | 4.25 in | BF: | 0.41 |
| BE: | 0.38 in | AB: | 6.38 |
| T: | 1.438 | AA: | 14 |
| AK: | 4.5 | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| G: | 3.26 | H: | 0.53 in |
| AJ: | 5.88 | P: | 3.69 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Bore Code: | 23 |
| Model Code: | 42YF | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.875 | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 9.3 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

