How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| V: | 2.75 in | AA: | 14 |
| AG: | 8.5 | H: | 0.53 in |
| AE2: | 0.63 | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 1.438 | P: | 3.69 in |
| AF: | 0.38 | D: | 4.5 |
| AB: | 6.38 | AJ: | 5.88 |
| LQ: | 6.45 in | I: | 6.1 in |
| G: | 3.26 | LL: | 4.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 7.59 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Bore Code: | 23 |
| Center Distance (in): | 4.25 | Ratio: | 20:1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

